IESNA:LM-63-2002
[TEST]P1056172
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H575D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]986
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
705.3 698.4 696.3 690.8 682.5 672.8 661 647.2 632.7 615.4
596.7 577.4 555.9 533.8 511 487.5 463.3 439.8 412.8 388.6
362.3 336 310.5 283.5 257.2 230.3 203.3 176.3 148.7 122.4
96.8 71.9 49.1 28.3 10.4 0 0
705.3 706.7 701.8 692.8 680.4 665.9 647.2 627.1 605 580.1
555.2 528.3 499.9 470.9 440.5 410 378.9 347.8 316.7 286.3
253.8 223.3 192.9 162.5 132.8 104.4 78.1 53.2 32.5 16.6
10.4 5.5 2.1 0.7 0 0 0
705.3 699.7 690.1 675.5 655.5 631.3 604.3 574.6 542.1 506.8
470.9 432.8 394.8 355.4 316.7 279.3 241.3 205.4 170.1 136.2
105.8 77.4 51.2 27.7 13.8 11.1 7.6 4.8 2.8 1.4
0.7 0.7 0 0 0 0 0
705.3 700.4 686.6 666.6 640.3 609.2 576 537.3 495.8 452.2
408.6 364.4 319.5 278 235.8 195.7 157.7 121.7 90.6 61.5
36 15.9 11.8 9 6.9 4.1 2.8 1.4 0.7 0.7
0.7 0.7 0 0 0 0 0
705.3 701.1 689.4 667.2 638.2 604.3 567 526.2 481.9 434.9
387.9 340.2 294.6 250.3 207.4 166.6 129.3 95.4 65.7 38.7
16.6 12.4 9.7 6.9 4.8 2.8 2.1 0.7 0.7 0.7
0 0 0 0 0 0 0
